Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # SAF-110-LMDX-QD

    Centrifugal Supply Fan, Model SAF-110, Belt Drive, Less Motor & Drive Package, 893-2837 CFM
    Price
    $1,591.00

    Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.

    • Double-width forward-curved centrifugal wheel results in high effciency and low sound levels
    • Permanent washable filters allow for many years of reliable use
    • Cover and side access panels are easily removed for access to motor compartment and drive assembly
    • Curb cap has prepunched mounting holes to ensure correct attachment to the roof curb
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    California Residents - Prop 65 Warning

    Specifications

    • Housing Material:
      Galvanized Steel
    • Height:
      25 in