Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # SQ-120-VG5X-QD

    Centrifugal Inline Fan, Variable Speed, Model SQ-120, Direct Drive, Vari-Green EC motor, 1/2HP, 115/208-230V, 1Ph, 435-1948 CFM
    Price
    $2,206.00

    Model SQ, direct drive centrifugal inline fans feature a unique combination fo installation flexibility, rugged construction, ease of service, high efficiency and low sound levels. These compact fans are ideal for indoor clean air applications including exhaust, return or make-up where space is a prime consideration.

    • Compact size for height-restricted areas
    • Aluminum backward inclined, nonoverloading centrifugal wheel design
    • Inlet and discharge duct collars for easy duct connection
    • Removable access panels permit easy access to interior components for cleaning and servicing
    • Energy efficient, Vari-Green motor for maximum motor controllability.
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    California Residents - Prop 65 Warning

    Specifications

    • Housing Material:
      Galvanized Steel
    • Motor Insulation:
      B
    • Motor Phase:
      1
    • Motor Type:
      BrushlessDC
    • Thermal Protection:
      Auto
    • Motor Enclosure:
      n/a
    • Height:
      19 in
    • Width:
      19 in