We're currently experiencing issues with our online chat. Please call 1-800-355-5354 or email parts@greenheck.com for assistance (M-F, 7AM-5PM CST).

Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # G-100-A4119XQD

    Centrifugal Downblast Exhaust Fan, Model G-100, Direct Drive, 1/4HP, 115V, 1Ph, 955-1462 CFM
    Price
    $1,014.00

    Model G, direct drive centrifugal roof exhaust fans provide the industry's best performance and durability for general clean air applications where air is discharged downward, toward the roof. Units feature the most advanced motor cooling of any fan in its class.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Positive motor cooling with fresh air results in maximum motor life
    • Galvanized birdscreen protects the fan discharge from birds and small objects
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    California Residents - Prop 65 Warning

    Specifications

    • Housing Material:
      Spun Aluminum
    • Motor Enclosure:
      Open Drip Proof
    • Motor Insulation:
      B
    • Motor Phase:
      1
    • Motor Type:
      NEMA
    • Thermal Protection:
      Auto
    • Height:
      23.75 in