0
artículos
No tiene artículos en su carrito de compras.
0 items
A low profile, direct drive exhaust fan designed to fit in a 2x4 studded wall. Units offer extremely low sound levels and are Energy Star rated.
A direct drive, ceiling-mounted fan features Vari-Green EC motor technology. This allows increased energy savings and air control options. Units operate at a constant cfm up to 0.625 in. wg. and provides continuous or intermittent ventilation while maintaining extremely low sound levels.
A legacy (no longer in production) offering of direct drive, inline-mounted fans designed for exhaust, supply or return air applications.
A direct drive, inline-mounted fan designed for exhaust, supply or return air applications where low sound levels are desired. The unit features an insulated, galvanized steel housing with a forward-curved centrifugal wheel. Ideal applications for this model are clean air including intake, exhaust, return or make-up air.
A direct drive, inline-mounted fan designed for exhaust supply or return air applications where space and sound is a concern. Units feature a low profile galvanized steel housing with forward-curved centrifugal wheels. Clean air applications including intake, exhaust, return or make-up air are typical for this unit.
A legacy (no longer in production) offering of direct drive, ceiling exhaust fans with a low profile housing and low sound levels.
A direct drive, ceiling mounted fan designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.
A direct drive, ceiling exhaust fan with a low profile housing and low sound levels. Energy Star rated units are available.