Close
    Search Options
    Search By
    Customer Service

    BSQ-21

    Model BSQ is a belt drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and aluminum backward-inclined wheel.

    • 60 to 27,000 cfm
    • Up to 4.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 7 of 7 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    811460
    WHEEL ASSEMBLY, AL, CW, EMBOSSED, 1" BORE, BSQ-200

    $657.00
    811460
    WHEEL ASSEMBLY, AL, CW, EMBOSSED, 1" BORE, BSQ-200 Wheel $657.00 1
    EA $657.00 In-Stock 2 on hand
    811459
    WHEEL CW-SGL EMBSD 3/4 BORE

    Pricing not available
    811459
    WHEEL CW-SGL EMBSD 3/4 BORE Wheel
    This part is now obsolete.

    Replaced with

    878209
    WHEEL,CW,A,QT,20 X 5.563,3/4QT BUSHG

    $461.00
    878209
    WHEEL,CW,A,QT,20 X 5.563,3/4QT BUSHG Wheel $461.00 1
    EA $461.00 In-Stock 4 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    360422
    BEARING, FHPMRZ204-12-SP1

    $60.00
    360422
    BEARING, FHPMRZ204-12-SP1 Bearing $60.00 2
    EA $120.00 In-Stock 152 on hand
    Serial #'s 87C - 87J use 1" bore. Provide fan serial number or have customer verify shaft diameter and length
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY

    $54.00
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY Shaft $54.00 1
    EA $54.00 In-Stock 10 on hand
    365021
    BLOWER SHAFT, 1 X 17.5", 2 KEY

    $151.00
    365021
    BLOWER SHAFT, 1 X 17.5", 2 KEY Shaft $151.00 1
    EA $151.00 In-Stock 2 on hand
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 97 on hand
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 74 on hand