Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # SP-A90-130-VG-QD

    Bathroom Exhaust Fan, Constant CFM, Model SP-A90-130, Vari-Green EC Motor, 115V, 1Ph, 90-130 CFM
    Price
    $334.00

    Model SP-VG, bathroom exhaust fan features Vari-Green EC motor technology, allowing for increased energy savings. Units operate at a constant CFM up to 0.875 in. wg. And provide continuous or intermittent ventilation while maintaining extremely low sound levels.

    • Motion and humidity sensing grille options available
    • Energy efficient Vari-Green motor
    • ENERGY STAR rated
    • Industry-leading low sound levels
    • Units operate at a constant cfm up to 0.875 in. wg. and provides continuous or intermittent ventilation while maintaining extremely low sound levels
    • Designer grille included
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    California Residents - Prop 65 Warning

    Specifications

    • Housing Material:
      Galvanized Steel
    • Motor Insulation:
      B
    • Motor Phase:
      1
    • Motor Type:
      BrushlessDC
    • Thermal Protection:
      Auto
    • Motor Enclosure:
      n/a
    • Height:
      9 in
    • Weight:
      12 lbs