Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # 317775

    MOTOR, MARATHON ELECTRIC, 48A17O153, 373 Watts, 1625RPM, 115V, 60HZ, 1PH
    Price
    $1,109.44
    • Shipping Type:
      Freight
    • Lead Time:
      10 Days
    • Unit Of Measure:
      EA
    California Residents - Prop 65 Warning

    Specifications

    • Base Type:
      Extended Thru-Bolt Mount
    • Country of Origin (Primary):
      MX
    • Explosion Proof:
      n/a
    • Frame Type:
      n/a
    • Housing Material:
      NA
    • Motor Insulation:
      B
    • Motor Phase:
      1
    • Motor Type:
      PSC
    • Thermal Protection:
      Auto
    • Frame Size:
      n/a
    • Motor Enclosure:
      n/a
    • Ambient Temperature (F):
      40 °F
    • Weight:
      16 lbs
    • Manufacturer:
      MARATHON ELECTRIC
    • Manufacturer Part Number:
      48A17O153
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    - 1625 115 60 1 7.4